Фильтр
3D Search
2D Поиск
Цвет
Каталоги
Сравнить
RU
2D Поиск
Sketch the part you are looking for or have a photo described in text form
Эскизный поиск
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Перетащите файл сюда
или
Выбор файла
Click & Paste
Поддерживаемые форматы файлов:
.PNG, .JPG, .JPEG, .WEBP
...
Ganter
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Toggle clamps
GN 812.1 Toggle Clamps, Steel, Operating Lever Vertical, with Dual Flanged Mounting Base
GN 812.1 - Toggle Clamps, Type EVF, Solid bar version with clasp
Ganter
...
GN 812.1 - Toggle Clamps, Type EVF, Solid bar version with clasp
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Toggle Clamp GN 812.1-200-EVF
Vertical Mode
Развернуть таблицу
Предпочтительный язык каталога
EN
Reset filters
0/5
GANTER PARTNUMBER
PARTNUMBER
Size
GROESSE
Position
POS
Holding force
FH [N]
B1 [mm]
B2 [mm]
B3 [mm]
D1
D2 [mm]
≈
H1 [mm]
H2 [mm]
H3 [mm]
≈
L1 [mm]
max.
L3 [mm]
M1 [mm]
M2 [mm]
M3 [mm]
M4 [mm]
M5 [mm]
M6 [mm]
R [mm]
S1 [mm]
S2 [mm]
1
2
3
4
5
6
GN 812.1-75-EVF
75
closed
750
24.0
34
30
M5
4.5
120
43
11
67.5
46
12.5
24
7.0
12.5
10
-
62.5
2.0
4
GN 812.1-130-EVF
130
closed
1100
31.5
42
49
M6
5.6
184
70
16
86.0
58
12.5
27
11.0
12.5
16
12.5
79.0
2.5
5
GN 812.1-200-EVF
200
closed
1600
35.0
38
35
M8
6.5
203
77
17
105.0
85
16.0
26
11.0
16.0
11
-
97.5
3.0
6
GN 812.1-230-EVF
230
closed
2200
35.5
38
51
M8
6.5
222
87
18
112.0
81
16.0
26
11.0
16.0
11
14.3
103.5
3.0
6
GN 812.1-300-EVF
300
closed
2400
48.0
48
51
M10
8.5
258
105
20
132.0
100
28.0
30
11.5
30.0
12
-
123.0
3.0
8
GN 812.1-330-EVF
330
closed
2600
49.0
48
79
M10
8.5
259
107
22
131.0
91
28.0
30
12.3
30.0
19
20
121.0
3.5
7
Показать сжатый показ (6 конфигурируемого продукта)
Информация о детали
Похожие детали
Request for quote (RFQ)
Ganter
- GN 812.1
Идентификационный номер
GN 812.1-200-EVF
Shorttext
Toggle Clamps, Type EVF, Solid bar version with clasp
Последнее изменение
02.12.2025 12:09:58
Единица
Ключевое слово
Base
Dual
Flanged Mounting
Operating
Solid bar
Steel
Tensioning
Toggle clamps
Type
clamping
clamping mechanisms
clasp
lever
parts
version
vertical
Классификации
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-36-90-90 Profile assembly system, structure system (other, unspecified)
ECLASS 10.1
23-36-91-90 Profile assembly system, structure system (parts, unspecified)
ECLASS 10.0.1
23-36-91-90 Profile assembly system, structure system (parts, unspecified)
ECLASS 9.1
23-36-91-90 Profile assembly system, structure system (parts, unspecified)
ECLASS 9.0
23-36-91-90 Profile assembly system, structure system (parts, unspecified)
ECLASS 8.1
23-36-91-90 Profile assembly system, structure system (parts, unspecified)
ECLASS 8.0
23-36-91-90 Profile assembly system, structure system (parts, unspecified)
ECLASS 7.1
23-36-91-90 Profile assembly system, structure system (parts, unclassified)
ECLASS 7.0
23-36-91-90 Profile assembly system, structure system (parts, unclassified)
ECLASS 6.2
23-36-91-90 Profile assembly system, structure system (parts, unclassified)
ECLASS 6.1
23-36-91-90 Profile assembly system, structure system (parts, unclassified)
ECLASS 6.0
23-36-91-90 Profile assembly system, structure system (parts, unclassified)